TPS2001EEVM-247 evaluation module (EVM) is a simple, easy to use, maximum 2A operating current power switch module with enable switch and fault indication. The default mounted device is TPS2001E, and the EVM is also for TPS2068E, TPS2069E, TPS2000E to evaluate. The EVM operates from 2.7V to 5.5V and supports maximum 2A operating current.