SLVUCO9
april 2023
TPS2000E
,
TPS2001E
,
TPS2068E
,
TPS2069E
Description
Features
Applications
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Device Information
1.4
Specification
2
Hardware
2.1
EVM Setup
2.1.1
Recommended Test Equipment
2.1.2
Measuring Current Limit
3
Hardware Design Files
3.1
EVM Options
3.2
Schematics
3.3
Board Layout
3.3.1
TPS2001EEVM-247 Board
3.3.2
Layout Considerations
3.4
Bill of Materials
4
Additional Information
Trademarks
Features
2.7 V to 5.5 V input and output voltage range
2 A maximum operating current with current limit
Multiple package support for SOT23-5, MSOP-8 with thermal pad and MSOP-8 without thermal pad