SLVUCO9 april 2023 TPS2000E , TPS2001E , TPS2068E , TPS2069E
The TPS2001EEVM-247 is the evaluation module (EVM) for the Texas Instruments family of single-channel, current-limited, power distribution switches. The EVM operates over a 2.7 V to 5.5 V range and provides a continuous output current of up to 2 A (see Table 3-1). Test points provide convenient access to all critical node voltages.
The TPS2001EEVM-247 accepts an SOT23-5 packaged switch, and MSOP-8 packaged switches with or without a thermal pad. These switches have an enable input, fault status output, and overtemperature shutdown.