SLVUCO9 april   2023 TPS2000E , TPS2001E , TPS2068E , TPS2069E

 

  1.   Description
  2.   Features
  3.   Applications
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 Specification
  6. 2Hardware
    1. 2.1 EVM Setup
      1. 2.1.1 Recommended Test Equipment
      2. 2.1.2 Measuring Current Limit
  7. 3Hardware Design Files
    1. 3.1 EVM Options
    2. 3.2 Schematics
    3. 3.3 Board Layout
      1. 3.3.1 TPS2001EEVM-247 Board
      2. 3.3.2 Layout Considerations
    4. 3.4 Bill of Materials
  8. 4Additional Information
    1.     Trademarks

Description

TPS2001EEVM-247 evaluation module (EVM) is a simple, easy to use, maximum 2A operating current power switch module with enable switch and fault indication. The default mounted device is TPS2001E, and the EVM is also for TPS2068E, TPS2069E, TPS2000E to evaluate. The EVM operates from 2.7V to 5.5V and supports maximum 2A operating current.