SLVUCO9 april   2023 TPS2000E , TPS2001E , TPS2068E , TPS2069E

 

  1.   Description
  2.   Features
  3.   Applications
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 Specification
  6. 2Hardware
    1. 2.1 EVM Setup
      1. 2.1.1 Recommended Test Equipment
      2. 2.1.2 Measuring Current Limit
  7. 3Hardware Design Files
    1. 3.1 EVM Options
    2. 3.2 Schematics
    3. 3.3 Board Layout
      1. 3.3.1 TPS2001EEVM-247 Board
      2. 3.3.2 Layout Considerations
    4. 3.4 Bill of Materials
  8. 4Additional Information
    1.     Trademarks

Device Information

The EVM is for TPS2001EDBV(SOT23-5), TPS2001EDGN(MSOP-8 with thermal pad), and TPS2001EDGK(MSOP-8 without thermal pad). And in view of the pin-to-pin device TPS2068E, TPS2069E, TPS2000E, the EVM is also available for these devices. The devices are in the USB power switch family for 1.5A or 2.0A operation current.The device family also has the current limit and thermal shutdown feature to help protect the main power path.