SLVUCO9 april 2023 TPS2000E , TPS2001E , TPS2068E , TPS2069E
The TPS2001EEVM-247 has the following features:
The EVM consists of three parts based on different packages (SOT23-5, MSOP-8 with thermal pad, MSOP-8 without thermal pad). The three parts can be separated from each other to do the evaluation for the different chip packages, respectively. For each package, the device has different enable logic (high enable or low enable). Thus, a switch is used to control the logic of enable. Based on this design, there are 12 devices (TPS2068E, TPS2069E, TPS2000E and TPS2001E; each part number has three different packages) that can be evaluated with this EVM.