The TPS22996EVM is a four-layer PCB containing the TPS22996 dual-channel load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low-resistance pathway into and out of the device under test. TPS22996EVM allows for accurate measurement of the TPS22996 device while also providing an easy interface for the user to evaluate the novel features.
The U1 footprint of TPS22996EVM can accommodate both the TPS22996 and TPS22996H-Q1 device packages.