SLVUCP0A
December 2023 – March 2024
TPS22996
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.2
Operation
3
Implementation Results
3.1
Electrical Performance
3.2
Test Configurations
3.2.1
Rise Time Test Setup
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
Revision History
Features
V
IN
input voltage range: 0.6V to V
BIAS
V
BIAS
input voltage range: 2.5V to 5.5V
Access to the V
IN
, V
OUT
, ON, V
BIAS
, and GND pins of the TPS22996 load switch device
Onboard C
IN
and C
OUT
capacitors
Onboard ON resistors for setting V
OUT
slew rate
4A maximum continuous current per channel