SLVUCP1 February   2024 ULN2003A

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Jumper Information
    2. 2.2 Test Points
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks

Description

The ULN2003ADEVM is a hardware evaluation module (EVM) used to enable hardware engineers to evaluate the full performance and functionality of the ULN2003A Darlington Transistor Arrays. The ULN2003ADEVM is designed to be used as a standalone board with an attached voltage supply and output load to test and assess the ULN2003A before designing into part of a greater application's power system. This EVM is populated with the SOIC (D version) of ULN2003A.