SLVUCP1 February 2024 ULN2003A
The ULN2004ADEVM jumpers are used to parallel channels for additional current capability. Table 3-1 shows the relevant configuration jumpers of the ULN2003ADEVM as well as the associated values. Please refer to the ULN2003A data sheet for detailed information on each pin's functionality.
Jumper | Function, Settings |
---|---|
JP1 | Connect 1 and 2 to connect 1B and 2B Darlington base inputs. |
JP2 | Connect 1 and 2 to connect 2B and 3B Darlington base inputs. |
JP3 | Connect 1 and 2 to connect 3B and 4B Darlington base inputs. |
JP4 | Connect 1 and 2 to connect 4B and 5B Darlington base inputs. |
JP5 | Connect 1 and 2 to connect 5B and 6B Darlington base inputs. |
JP6 | Connect 1 and 2 to connect 6B and 7B Darlington base inputs. |
JP8 | Connect 1 and 2 to connect 1C and 2C Darlington collector outputs. |
JP9 | Connect 1 and 2 to connect 2C and 3C Darlington collector outputs. |
JP10 | Connect 1 and 2 to connect 3C and 4C Darlington collector outputs. |
JP11 | Connect 1 and 2 to connect 4C and 5C Darlington collector outputs. |
JP12 | Connect 1 and 2 to connect 5C and 6C Darlington collector outputs. |
JP13 | Connect 1 and 2 to connect 6C and 7C Darlington collector outputs. |