SLVUCP1 February 2024 ULN2003A
The ULx200xA devices are high-voltage, high-current Darlington transistor arrays. Each consists of seven NPN Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of a single Darlington pair is 500mA. The Darlington pairs can be paralleled for higher current capability. Applications include relay drivers, hammer drivers, lamp drivers, display drivers (LED and gas discharge), line drivers, and logic buffers. This EVM is populated with the SOIC (D version) of ULN2003A.
Part Number | Package | Body Size (nom) |
---|---|---|
ULN2003A | SOIC (16) | 9.90mm × 3.91mm |