SLVUCP2 September 2023 TPSM86838
The TPSM86838EVM evaluation module (EVM) is a single, synchronous buck power module providing 1.8-V at 8-A output from 4.5-V to 28-V input. Table 2-1 shows the rated input voltage and output current ranges for the evaluation module.
EVM | Input Voltage (VIN) RANGE | OUTPUT CURRENT (IOUT) RANGE |
---|---|---|
TPSM86838EVM | 4.5 V to 28 V | 0 A to 8 A |
This user's guide contains information for the TPSM86838 as well as support documentation for the TPSM86838EVM evaluation module. This user's guide includes the performance specifications, schematic, and the bill of materials of the TPSM86838EVM.