SLVUCP2 September 2023 TPSM86838
Table 3-1 shows the provided input, output connectors and test points on the TPSM86838EVM. A power supply capable of supplying 8-A must be connected to J1 through a pair of 20-AWG wires. The load must be connected to J2 through a pair of 20-AWG wires. The maximum load current capability is 8 A. Wire lengths must be minimized to reduce losses in the wires. Test point TP3 provides a place to monitor the VIN input voltages with TP4 providing a convenient ground reference. TP7 is used to monitor the output voltage with TP8 as the ground reference.
Reference Designator | Function |
---|---|
J1 | VIN (see Table 2-1 for VIN range). |
J2 | VOUT, 1.8 V at 8-A maximum. |
J3 | EN control. Connect EN to GND to disable; float EN to enable. |
J4 | Fsw control. Connect J4-3 and J4-4 to select 800 kHz. |
TP1 | VIN terminal near J1. |
TP2 | GND terminal near J1. |
TP3 | VIN test point. |
TP4 | GND test point. |
TP5 | VOUT terminal near J2. |
TP6 | GND terminal near J2. |
TP7 | VOUT test point. |
TP8 | GND test point. |
TP9 | SW test point. |
TP10 | BOOT test point. |
TP11 | SS test point. |
TP12 | PG test point. |
TP13 | GND test point. |
TP14 | GND test point. |