The TPS25730D is a stand-alone USB Type-C® and Power Delivery (PD) controller providing cable plug and orientation detection at the USB Type-C connector. Upon cable plug and orientation detection, the TPS25730D device communicates on the CC line using the USB-PD protocol. Upon connection, the TPS25730D enables the power path. When cable detection and USB-PD negotiation are complete, the negotiated voltage is passed through the power path. Additionally, the EVM has the I2C interface accessible by a header for debugging, as well as various test points for signal probing.