SLVUCP4 November   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Push Buttons
    5. 2.5 Debug Information
    6. 2.6 Test Points
    7. 2.7 Configuring the TPS25730EVM
      1. 2.7.1 Minimum Voltage Configuration
      2. 2.7.2 Maximum Voltage Configuration
      3. 2.7.3 Sink Current Configuration
      4. 2.7.4 Complete Example
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks

Complete Example

Find the appropriate ADCIN decoded values for ADCIN1, ADCIN2, ADCIN3, and ADCIN4 if the system is needed to accept 5 V-20 V, and operate at 3 A. The table below details the appropriate settings:

Table 2-10 Example Settings
ADCIN Pin Desired Behavior ADCIN Decoded Value ADCIN Switch to Turn ON
ADCIN1 Minimum voltage: 5 V 0 1
ADCIN2 Maximum voltage: 20 V 4 5
ADCIN3

ADCIN4

Operating current: 3 A

Maximum current: 3 A

3

1

4

2

The ADCIN1 decoded value for a minimum voltage configuration of 5 V is 0. The ADCIN2 decoded value for a maximum value of 20 V is 4. The operating current and maximum current needs to be 3 A. The combination of ADCIN3 and ADCIN4 decoded values to meet the required combination of operating current and maximum current is 3 and 1, respectively. Using the Switch to Decoded Table values, set the ADCIN1 switch 1 to on, the ADCIN2 switch 5 to on, the ADCIN3 switch 4 to on, and the ADCIN4 switch 2 to on. All other switches are in the OFF position.

Once the configuration is set, plug in the source by the USB-C connector. The PLUG_EVENT indicator LED lights up to indicate the cable is plugged in. The CAP_MIS indicator LED blinks continuously if the Capabilities Mismatch bit is set, which occurs when a source cannot provide a minimum power of 15 W, or a voltage inside the range of 5 V to 20 V (including 5 V and 20 V) cannot be provided. The plug flip LED lights up if the plug is inserted upside down.