SLVUCP5 june 2023 TPSM828510 , TPSM828511 , TPSM828512
TPSM82851xEVM evaluation module (EVM) is a simple, easy-to-use synchronous step-down DC/DC power modules with integrated inductors. The EVM is available for different output current versions such as TPSM828510EVM for 0.5A, TPSM828511EVM for 1A and TPSM828512EVM for 2A. The EVMs regulate the output voltage to 1.8 V with the input voltage from 2.7 V to 6 V.