SLVUCP8 September   2024 TPS26750

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Setup
    4. 2.4 Header Information
    5. 2.5 Jumper Information
    6. 2.6 Push Buttons
    7. 2.7 Interfaces
    8. 2.8 Debug Information
    9. 2.9 Test Points and LEDS
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
      1. 3.2.1 Web Browser
      2. 3.2.2 Native Application
    3. 3.3 Software Development
    4. 3.4 Using the Application Customization Tool
      1. 3.4.1 Default View
      2. 3.4.2 Selecting a Configuration
      3. 3.4.3 Filling Out the Questionnaire
      4. 3.4.4 Advanced Configuration Mode
      5. 3.4.5 Flashing Configuration to TPS26750
      6. 3.4.6 Additional Settings
        1. 3.4.6.1 Generating a New Configuration
        2. 3.4.6.2 Exporting and Importing Settings
        3. 3.4.6.3 Generating the Binary
        4. 3.4.6.4 Generating the VIF File
  10. 4Application Specific Use Cases
    1. 4.1 Liquid Detection and Corrosion Mitigation Overview
      1. 4.1.1 Liquid Detection and Corrosion Mitigation Hardware Setup
      2. 4.1.2 Liquid Detection and Corrosion Mitigation Software Setup
      3. 4.1.3 Liquid Detection Detailed Implementation
        1. 4.1.3.1 Liquid Detection Config Register (0x98)
    2. 4.2 Use With the BQ25756EVM
      1. 4.2.1 Hardware Setup with BQ25756EVM
      2. 4.2.2 Software Setup with the BQ25756EVM
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
    2. 6.2 Electrostatic Discharge Caution
    3. 6.3 Terminology
    4. 6.4 Device Support
      1. 6.4.1 Third-Party Products Disclaimer
      2. 6.4.2 Supplemental Content
    5. 6.5 Documentation Support
    6. 6.6 Receiving Notification of Documentation Updates
    7. 6.7 Support Resources

Generating the Binary

To generate a binary of the current tool settings including the current configuration of the device as indicated by the form, click on the Export drop-down button on the top-right side of the tool and click on Generate low region binary or Generate full flash binary.

Note: Low Region Binary includes the firmware base image and AppConfig, this is used for EC patch loading. Full Flash Binary includes the Low Region and High Region, this is used for EEPROM configuration loading. For more information, refer to the Technical Reference Manual.

Users have the option to generate a .bin or .C file. Select a file format, enter the file name and click the Download button to download the binary file.

TPS26750EVM Generating Binary
                    Configuration Using the Application Customization Tool Figure 3-14 Generating Binary Configuration Using the Application Customization Tool