The TPS25751 is a highly integrated stand-alone USB Type-C® and Power Delivery (PD) controller optimized for applications supporting USB-C PD Power. The TPS25751 integrates managed power paths with robust protection for a complete USB-C PD design. The TPS25751 also integrates control for external battery charger ICs for added ease of use and reduced time to market. The intuitive web based GUI asks the user a few simple questions on the application's needs using clear block diagrams and simple multiple-choice questions. The GUI creates the configuration image for the user's application, reducing much of the complexity associated with competitive USB-PD designs.