SLVUCP9A November 2023 – March 2024 TPS25751
Designator | Net Label | Description |
---|---|---|
D1 | 730_VBUS | Blue LED that shows when USB Type-C is connected to Sink Only Type-C Port (J2). |
D2 | USB_Data | Blue LED that shows when USB Type-C is connected to Data Type-C Port (J4). |
D3 | VBAT | Blue LED that shows when BQ battery is connected to VBAT. |
D4 | VSYS | Blue LED that shows when VBAT or 730_PPHV is supplying system power (VSYS). |
D5 | GPIO3 | White LED that shows GPIO3 is high. |
D6 | GPIO2 | White LED that shows GPIO2 is high. |
D7 | GPIO11 | White LED that shows GPIO11 is high. |
D8 | 730_CAP_MIS | Red LED that shows capability mismatch when an attached source is not providing enough power to the Sink Only Type-C Port (J2). |
D9 | GPIO1 | White LED that shows GPIO1 is high. |
D11 | 751_VBUS | Blue LED that shows when VBUS has a voltage of 5V through 20V |