SLVUCP9A November 2023 – March 2024 TPS25751
TPS25751EVM supports Liquid Detection and Corrosion Mitigation to protect the system from unexpected shorts (liquid, moisture, debris) on the USB Type-C port. In the Liquid Detection state TPS25751 monitors the SBU lines for unexpected shorts to ground or high voltage (5V and above). TPS25751 supports Corrosion Mitigation by automatically disabling the Type-C port when a short is detected. When a short is no longer detected across the SBU pins, TPS25751 enters back into normal operation. Refer to the block diagram below of the hardware implementation, for hardware requirements refer to the TPS25751 data sheet.