SLVUCQ0 august   2023 TPS1HTC30-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Connections and Test Points
    2. 2.2 Jumper Information
    3. 2.3 Current Limit and Current Sense Configuration
    4. 2.4 Transient Protection
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill Of Materials
  9. 4Additional Information
    1.     Trademarks

Introduction

The TPS1HTC30EVM contains everything needed to test and assess the TPS1HTC30-Q1 before designing into part of a greater application power system. The evaluation module is designed to either be used as a standalone board with an attached voltage supply and output load. A wide range of application features such as current sensing, programmable current limiting, and transient suppression are enabled and visible through use of this evaluation module. Please place the module on a non-conductive surface before operation.

GUID-20220614-SS0I-JTVN-ZGS6-JWVCFVZRW6JF-low.png
Caution
CAUTION:

Hot surface.

Contact can cause burns.

Do not touch!