SLVUCQ0 august   2023 TPS1HTC30-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Connections and Test Points
    2. 2.2 Jumper Information
    3. 2.3 Current Limit and Current Sense Configuration
    4. 2.4 Transient Protection
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill Of Materials
  9. 4Additional Information
    1.     Trademarks

Bill Of Materials

Table 4-1 lists the bill of materials.

Table 3-1 Bill of Materials
Designator Qty Value Description Package Reference PartNumber Manufacturer
C1 1 1uF CAP, CERM, 1 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0805 0805 CGA4J3X7S2A105K125AB TDK
C2 1 2.2uF CAP, CERM, 2.2 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 0805 CGA4J3X7R1H225K125AB TDK
C3 1 0.22uF CAP, CERM, 0.22 µF, 100 V,+/- 10%, X7S, AEC-Q200 Grade 1, 0603 0603 HMK107C7224KAHTE Taiyo Yuden
C4 1 0.1uF CAP, CERM, 0.1 µF, VAC/100 VDC,+/- 20%, X7R, AEC-Q200 Grade 1, 0603 0603 HMK107B7104MAHT Taiyo Yuden
C5 1 100 pF CAP, CERM, 100 pF, 100 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 0603 GCM1885C2A101JA16D MuRata

D1

1

200 V

Diode, Switching, 200 V, 0.2 A, SOT-23

SOT-23

BAS21-7-F

Diodes Inc.

D4

1

600 V

Diode, Standard Recovery Rectifier, 600 V, 1 A, MicroSMP

MicroSMP

MSX1PJ-M3/89A

Vishay-Semiconductor

J1, J7, J8, J9, J10

5

Header, 2.54mm, 2x1, TH

Header, 2.54mm, 2x1, TH

961102-6404-AR

3M

J2, J3, J4, J5, J6

5

Header, 2.54mm, 3x1, Gold, TH

Header, 2.54mm, 3x1, TH

961103-6804-AR

3M

J11, J13

2

BANANA JACK, SOLDER LUG, RED, TH

Red Insulated Banana Jack

SPC15363

Tenma

J12, J14

2

BANANA JACK, SOLDER LUG, BLACK, TH

Black Insulated Banana Jack

SPC15354

Tenma

R1, R2, R3, R4, R6

5

4.99k

RES, 4.99 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW06034K99FKEA

Vishay-Dale

R7

1

1.0k

RES, 1.0 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805

0805

ERJ-6GEYJ102V

Panasonic

R9

1

24.9k

RES, 24.9 k, 0.1%, 0.125 W, 0805

0805

RG2012P-2492-B-T5

Susumu Co Ltd

R10

1

7.50k

RES, 7.50 k, 0.1%, 0.125 W, 0805

0805

RG2012P-752-B-T5

Susumu Co Ltd

R12

1

1k

1 kOhms 0.5W, 1/2W PC Pins Through Hole Trimmer Potentiometer Cermet 1 Turn Top Finger Adjustment

PTH_POT_6MM6_6MM99

3362P-1-102TLF

Bourns

SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9

9

1x2

Shunt, 100mil, Gold plated, Black

Shunt

SNT-100-BK-G

Samtec

TP1, TP2

2

Test Point, Multipurpose, Red, TH

Red Multipurpose Testpoint

5010

Keystone

TP3, TP4, TP5, TP9, TP10

5

Test Point, Multipurpose, Green, TH

Green Multipurpose Testpoint

5126

Keystone

TP6, TP7, TP8 3 Test Point, Multipurpose, Black, TH Black Multipurpose Testpoint 5011 Keystone
U1 1 Single Output LDO, 100 mA, Fixed 3.3 V Output, 3 to 60 V Input, with Enable and Power Good, 8-pin MSOP (DGN), -40 to 125 degC, Green (RoHS & no Sb/Br) DGN0008C TPS7A1633DGNR Texas Instruments
U2 1 30-mΩ, 24-V, 6-A Single-Channel Automotive Smart High-Side Switch HTSSOP14 TPS1HTC30AQPWPRQ1 Texas Instruments
D2, D3 0 70 V Diode, TVS, Bi, 70 V, SMB SMB SMBJ70CA-13-F Diodes Inc.
R8 0 1.00k RES, 1.00 k, 1%, 0.25 W, 0805 0805 ERJ-P06F1001V Panasonic
R11 0 59.0k RES, 59.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6ENF5902V Panasonic