SLVUCQ0 august   2023 TPS1HTC30-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Connections and Test Points
    2. 2.2 Jumper Information
    3. 2.3 Current Limit and Current Sense Configuration
    4. 2.4 Transient Protection
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill Of Materials
  9. 4Additional Information
    1.     Trademarks

Features

  • Standalone operation with standard bench equipment
  • Wide operating voltage range: 6 V to 48 V
  • 64 V DC tolerance when disabled
  • Low RON : 30 mΩ typ, 55 mΩ max
  • Potentiometer for SNS resistor, allowing for easy configuration of external resistance values
  • Improve system level reliability through adjustable current limiting – Current Limit 2A-16A • Accurate Current Sensing – ±4% at 1 A in standard mode
  • Integrated inductive discharge clamp >65 V
  • Low standby current of <0.5 μA
  • Low quiescent current (Iq) of < 2 mA
  • Functional safety capable
  • Operating junction temperature, –40 to 125°C
  • Input control, 1.8-V, 3.3-V and 5-V logic compatible
  • Integrated fault sense voltage scaling for ADC protection
  • Open-load detection in off-state
  • Thermal shutdown/swing detection
  • 14-Pin Thermally-enhanced TSSOP package