SLVUCQ0 august 2023 TPS1HTC30-Q1
The TPS1HTC30EVM provides several footprints and populated components used to mitigate transient power events such as ESD, surges, and inductive load turn-offs. These protection mechanisms are provided in addition to the integrated transient mitigation features of the TPS1HTC30-Q1. Refer to the TPS1HTC30-Q1 data sheet for more information about the internal protections that the device provides.
The TPS1HTC30EVM provides the following transient protection features: