SLVUCQ4 july 2023 TPS631012
The TPS631012/3 is a highly efficientcy, single-inductor, internally compensated buck-boost converter in a 8-pin, 0.9-mm × 1.8-mm DSBGA package. The output voltage is programmable from 1.0V to 5.5V in 25mV steps via I2C. The EVM is based on TPS631012, in which the power-up value of the ENABLE bit is 0. The only difference between TPS631012 and TPS631013 is the ENABLE bit.