SLVUCQ7 july 2023 TPS7H2201-SEP
The TPS7H2201 is a single channel, 6-A eFuse with a programmable slew rate for applications that require specific rise-time as well as programmable current limit for protection purposes. In addition, the TPS7H2201 features a reverse current protection capability for redundancy applications as well as programmable fault timers. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.5 V to 7 V and can support a maximum continuous current of 6 A. The device is controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals.