SLVUCR6
May 2024
TPS22991
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware Design Files
2.1
Schematic
2.2
PCB Layout
2.3
Bill of Materials (BOM)
3
Additional Information
3.1
Trademarks
Features
V
IN
range: 1V to 5.5V
I
MAX
: 3A
Onboard C
IN
and C
OUT
capacitors
Small package size at 0.85mm x 0.75mm