SLVUCR6 May   2024 TPS22991

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware Design Files
    1. 2.1 Schematic
    2. 2.2 PCB Layout
    3. 2.3 Bill of Materials (BOM)
  7. 3Additional Information
    1. 3.1 Trademarks

Bill of Materials (BOM)

Table 3-1 lists the TPS22991EVM BOM.

Table 2-1 TPS22991EVM BOM

Designator

Quantity

Value

Description

Package Reference

Part Number

Manufacturer

PCB1

1

Printed Circuit Board

LP120

Any

C2, C3

2

1uF

CAP, CERM, 1µF, 25V,+/- 20%, X5R, 0402

0402

GRM155R61E105MA12D

MuRata

H1, H2, H3, H4

4

Bumpon, Hemisphere, 0.44 X 0.20, Clear

Transparent Bumpon

SJ-5303 (CLEAR)

3M

J1, J9

2

Standard Banana Jack, Insulated, Red

6091

Keystone

J2, J10

2

Standard Banana Jack, Insulated, Black

6092

Keystone

J3, J4, J6, J7, J8

5

PC Test Point Plating Surface Mount Mounting Type

RCWCTE

KOA Speer

J5

1

Header, 100mil, 3x1, Tin, TH

PEC03SAAN

Sullins Connector Solutions

SH-J1

1

Shunt, 100mil, Flash Gold, Black

SPC02SYAN

Sullins Connector Solutions

U1

1

Single Channel 25mΩ Load Switch Capable of Driving 5.5V 3A Loads, uQFN

uQFN

TPS22991RAA

Texas Instruments

C1, C4

2

CAP, 0805

0805

Any