SLVUCS2A August 2024 – September 2024 TPS25763-Q1
The TPS25763-Q1 is a USB PD controller that has a 65W capable buck boost converter. The TPS25763-Q1 can interface with TUSB1064 as demonstrated with the TPS25763Q1EVM for DP alt mode sink side functionality.
The EVM is customizable through the TPS257XX-Q1-GUI. Additionally, the EVM is equipped with Aardvark connector to I2C interfaces and USB micro-B interface and USB2ANY interface for debugging and development.
This user's guide describes how the TPS25763Q1EVM can be used to test PD functions as well as USB data and DP alt mode. This document includes descriptions of how to use the EVM, contents, schematics, printed circuit board (PCB) layouts, and bill of materials (BOM). Throughout this document the terms evaluation board, evaluation module, and EVM are synonymous with the TPS25763Q1EVM.