SLVUCS2A August   2024  – September 2024 TPS25763-Q1

 

  1.   1
    1. 1.1 Trademarks
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   7
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM Connections
    2. 2.2 Setup
    3. 2.3 Header Information
    4. 2.4 Jumper Information
  9. 3Software
    1. 3.1 Software Description
  10. 4Additional Information
    1. 4.1 Known Hardware or Software Limitations
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Revision History
  13. 7Trademarks

Header Information

J11 & J9 I2C Connectors

These connectors are configured to allow the Total Phase Aardvark or USB2ANY to connect directly to the EVM. One or more I2C bus can be connected to these connectors by connecting jumpers on J10. When making this connection, both the SCL1/2 and SDA1/2 must be selected by installing the jumper.

  • I2C1 is connected to the I2C controller of TPS25763-Q1 and the TIVA MCU
  • I2C2 is connected to I2C2 of the TPS25763-Q1 (dependent on EVM configuration) and the TIVA MCU
TPS25763Q1EVM J11 Aardvark Connector, J9 USB2ANY
          Connector Figure 2-1 J11 Aardvark Connector, J9 USB2ANY Connector
Table 2-2 J11 Aardvark Connector
Pin Number Pin/Jumper Description
1 J10 1:2 I2C_SCL1 Select between the 2 possible I2C connections on the EVM. I2C1 is connected to the I2C controller of TPS25763-Q1. I2C2 is connected to the I2C target of TPS25763-Q1 (dependent on EVM configuration).
3:4 I2C_SCL2
2 GND Ground reference.
3 J10

5:6

I2C_SDA1 Select between the 2 possible I2C connections on the EVM. I2C1 is connected to the I2C controller of TPS25763-Q1. I2C2 is connected to the I2C target of TPS25763-Q1 (dependent on EVM configuration).
7:8 I2C_SDA2
4 Aard1_5V 5V supply from the Aardvark connection. Not used on the EVM, but present for potential use in debug.
5 No Connection
6 Aard1_5V 5V supply from the Aardvark connection. Not used on the EVM, but present for potential use in debug.
7 No connection
8 No connection
9 No connection
10 GND Ground reference.
Table 2-3 J9 USB2ANY Connector
Pin Number Pin/Jumper Description
1 No connection
2 No connection
3 No connection
4 No connection
5 No connection
6

GND

7 No connection

8

No connection

9

J10 1:2 I2C_SCL1 Select between the 2 possible I2C connections on the EVM. I2C1 is connected to the I2C controller of TPS25763-Q1. I2C2 is connected to the I2C target of TPS25763-Q1 (dependent on EVM configuration).

3:4

I2C_SCL2
10 J10

5:6

I2C_SDA1 Select between the 2 possible I2C connections on the EVM. I2C1 is connected to the I2C controller of TPS25763-Q1. I2C2 is connected to the I2C target of TPS25763-Q1 (dependent on EVM configuration).
7:8 I2C_SDA2