SLVUCS2A August 2024 – September 2024 TPS25763-Q1
Connections to achieve EVM operation
Jumper | Connection | Description |
---|---|---|
J1 | Jumper installed | IRQ1 connected to USB MCU used by GUI |
J28 | Install all rows | Connects MCU to I2C1 bus |
J27 | Install all rows | Connects MCU to I2C2 bus |
J10 | Install rows 2, 4 (pins 1:2, 5:6) | Connects Aardvark I2C to I2C1 bus |
J3 | Not installed | TPS25763-Q1 boots from EEPROM |
J4 | Installed | TPS25763-Q1 NTC pin connected to external PTC/resistor divider |
J8 | Install rows 3, 4 (pins 5:6, 7:8) | EEPROM connected to I2C1 bus |
J23, J5, J6, J19, J16 | VCC3V3 | Peripheral circuits powered by external LDO |
J17 | Connect pins 2:3 | U8 T3USB221A-Q1 MUX powered by external LDO |
J15 | Install all rows | Enables external LDOs, TPS25763-Q1 LDO_5V powered from external LDO (VCC5V) |
J41 | Installed | DP_PWR connected to VCC3V3 |
J21 | Pins 2:3 (DISABLE) | Disables TUSB1064 I2C function. Controlled by TPS25763-Q1 GPIO |
J20 | Pins 1:2 (FLIP) | Connects TUSB1064 pin 21 to TPS25763-Q1 GPIO FLIP output |
J22 | Pins 1:2 (CTL0) | Connects TUSB1064 pin 22 to TPS25763-Q1 GPIO CLT0 output |
J1 | Pins 2:3 (CTL1) | Configures TPS25763-Q1 GPIO9 as CTL1 signal to TUSB1064 |
J2 | Pins 2:3 (FLIP) | Configures TPS25763-Q1 GPIO1 as FLIP signal to TUSB1064 |