SLVUCS6
August 2024
TPS65987DDK
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Items Required for Operation
2.2
Powering the TPS65987DDKEVM
2.3
Jumper Configuration
2.4
Connector Functionality
2.5
Test Points
2.6
LEDs
2.7
Switches
3
Software
3.1
Software Description
3.2
Debugging the EVM
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
2.1
Items Required for Operation
The following is required to operate the EVM:
TPS65987DDKEVM
20V barrel jack adapter or dc power supply
Active or e-marked USB Type-C cables
USB Type-A to USB Micro-B cable ( for configuration customization, debugging and updating FW flash)
TPS65987DDK USB Type-C and USB PD Controller with Integrated Power Switches
data sheet
TPS6598x configuration tool
TPS6598x Application Customization Tool
user's guide
How to evaluate and configure TI's USB Type-C PD Controllers
training videos