SLVUCS6
August 2024
TPS65987DDK
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Items Required for Operation
2.2
Powering the TPS65987DDKEVM
2.3
Jumper Configuration
2.4
Connector Functionality
2.5
Test Points
2.6
LEDs
2.7
Switches
3
Software
3.1
Software Description
3.2
Debugging the EVM
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
Features
TPS65987DDK is a fully configurable USB PD device controller:
Ability to source and sink up to 20V/5A
Alternate mode support
DisplayPort™
Control for external DC/DC supplies, high speed data muxes, and other peripheral devices through either GPIO or I2C
GUI tool to easily configure TPS65987DDK for various applications:
TPS6598X-CONFIG
Power management
Power supply from 3.3V or VBUS source
3.3V LDO output for dead battery support
Integrated fully managed power paths
Integrated robust power path protection
USB Type-C Power Delivery (PD) Controller
13 configurable GPIOs
USB PD 3.0 certified
USB Type-C specification certified
Cable attach and orientation detection
Integrated VCONN switch physical layer and policy engine
3.3V LDO output for dead battery support
Power supply from 3.3V or VBUS source
One I2C primary or secondary port
One I2C primary only port
One I2C secondary only port