SLVUCS6 August   2024 TPS65987DDK

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Items Required for Operation
    2. 2.2 Powering the TPS65987DDKEVM
    3. 2.3 Jumper Configuration
    4. 2.4 Connector Functionality
    5. 2.5 Test Points
    6. 2.6 LEDs
    7. 2.7 Switches
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 Debugging the EVM
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Test Points

Table 2-3 lists the TPS65987DDKEVM test points.

Table 2-3 Test Points
Test PointLabelDescription
TP1VBUSVBUS voltage on the USB Type-C connector. Sourcing and sinking is always in reference to VBUS (Source to VBUS or sink from VBUS).
TP2CC1System side CC1. This can be VCONN or CC depending on polarity flip of the USB Type-C cable.
TP3CC2System side CC2. This can be VCONN or CC depending on polarity flip of the USB Type-C cable.
TP4, TP5, TP6GNDGround reference for entire board.
TP7P3V3Output of 3.3V DC/DC convertor to power up all ICs on the EVM.
TP8P5V0Output of 5V DC/DC convertor used for PP_CABLE (VCONN).