SLVUCT0 November   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 EVM Connections
  8. 3Implementation Results
    1. 3.1 Test Data and Performance Curves
      1. 3.1.1 Efficiency and Load Regulation Performance
      2. 3.1.2 Waveforms and Plots
      3. 3.1.3 Thermal Performance
      4. 3.1.4 EMI Performance
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1.     Trademarks
  11. 6Related Documentation
    1. 6.1 Supplemental Content
    2. 6.2 Custom Design With WEBENCH® Tools

Bill of Materials

Table 4-1 Bill of Materials
Designator Quantity Value Description Package Reference Part Number Manufacturer
C1 1 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 0402 GCM155R71H104KE02D MuRata
C2 1 0.022uF CAP, CERM, 0.022 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 0402 CGA2B3X7R1H223K050BB TDK
C3, C5, C6, C9, C11 5 2.2uF CAP, CERM, 2.2 uF, 50 V, +/- 20%, X7R, 0805 0805 C2012X7R1H225M125AC TDK
C4 1 100uF CAP, AL, 100 µF, 50 V, +/- 20%, SMD D8xL10.5mm 865060653010 Wurth Elektronik
C7, C8, C10, C13 4 10 µF Chip Multilayer Ceramic Capacitors for General Purpose, 0805, 10 uF, X5R, 15%, 20%, 50 V 0805 GRM21BR61H106ME43L Murata
C12 1 1uF CAP, CERM, 1 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 0603 EMK107B7105KAHT Taiyo Yuden
C14, C15 2 0.1uF CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 0603 06035C104KAZ2A AVX
C18, C19, C22, C23 4 22uF CAP, CERM, 22 uF, 25 V, +/- 10%, X7R, 1210 1210 GRM32ER71E226KE15L MuRata
C20, C21 2 1uF CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 0603 GCM188R71E105KA64D MuRata
FID1, FID2, FID3 3 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
H2, H5, H8, H11 4 Standoff, Hex, 0.5"L #4-40 Nylon Standoff 1902C Keystone
H3, H6, H9, H12 4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead Screw NY PMS 440 0025 PH B&F Fastener Supply
J1, J6, J7 3 Terminal Block, 5 mm, 2x1, Tin, TH Terminal Block, 5 mm, 2x1, TH 691 101 710 002 Wurth Elektronik
J2, J3 2 Header, 100mil, 3x1, Gold, TH PBC03SAAN PBC03SAAN Sullins Connector Solutions
J4 1 Header, 2.54mm, 5x2, Gold, TH Header, 2.54mm, 5x2, TH PRPC005DAAN-RC Sullins Connector Solutions
J5 1 Header, 100mil, 9x1, Gold, TH 9x1 Header TSW-109-07-G-S Samtec
L1 1 Inductor, Shielded, Composite, 1.0H, 16.9 A, 0.0084 ohm, AEC-Q200 Grade 1 SMT_5MM28_5MM48 XEL5030-102MEB Coilcraft
LBL1 1 Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll PCB Label 0.650 x 0.200 inch THT-14-423-10 Brady
R1, R2, R13 3 0 RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402 0402 CRCW04020000Z0EDHP Vishay-Dale
R3 1 4.99Meg RES, 4.99 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04024M99FKED Vishay-Dale
R4, R6 2 187k RES, 187 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 0402 ERJ-2RKF1873X Panasonic
R5, R7 2 49.9k RES, 49.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 0402 ERJ-2RKF4992X Panasonic
R8, R17 2 31.6k RES, 31.6 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040231K6FKED Vishay-Dale
R9 1 21.5k RES, 21.5 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040221K5FKED Vishay-Dale
R10 1 15.4k RES, 15.4 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040215K4FKED Vishay-Dale
R11 1 10.5k RES, 10.5 k, 1%, 0.063 W, 0402 0402 RC0402FR-0710K5L Yageo America
R12 1 7.15k RES, 7.15 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04027K15FKED Vishay-Dale
R14 1 121k RES, 121 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402121KFKED Vishay-Dale
R15, R16, R19, R21 4 100k RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 RMCF0402FT100K Stackpole Electronics Inc
R18 1 19.1k RES, 19.1 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040219K1FKED Vishay-Dale
R22, R24 2 10.0 RES, 10.0, 1%, 0.063 W, 0402 0402 MCR01MZPF10R0 Rohm
SH-J1, SH-J2, SH-J3, SH-J4 4 1x2 Shunt, 100mil, Gold plated, Black Shunt SNT-100-BK-G Samtec
TP1, TP2, TP3, TP4, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16 14 Test Point, Miniature, SMT Test Point, Miniature, SMT 5019 Keystone
U1 1 3 V to 36 V, Dual 3 A or stackable 6 A Power Module in 6.5mm x 7 mm x 2 mm Package QFN-FCMOD28 TPSM64406 Texas Instruments
C16, C17 0 10 pF CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 0402 CGA2B2C0G1H100D050BA TDK
R20, R23 0 4.99k RES, 4.99 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04024K99FKED Vishay-Dale