SLVUCT0 November 2023
Working at an ESD-protected workstation, make sure that any wrist straps, bootstraps, or mats are connected and referencing the user to earth ground before power is applied to the EVM.
Refer to the connections depicted in Figure 3-2 for a visual guide on powering up the EVM.
LABEL | DESCRIPTION |
---|---|
VIN+ | Positive input power connection. |
VIN– | Negative input power connection. |
VIN EMI+ | Positive input power connection for EMI test. |
VIN EMI- | Negative input power connection for EMI test. |
VOUT1+ | CH1 Positive output power connection. |
VOUT1– | CH1 Negative output power connection. |
VOUT2+ | CH2 Positive output power connection. |
VOUT2– | CH2 Negative output power connection. |
LABEL | DESCRIPTION |
---|---|
VIN | TP4: Positive input sense pin for measuring efficiency. |
GND | TP3: Negative input sense pin for measuring efficiency. |
VOUT1S+ | TP15: CH1 positive output sense pin for measuring efficiency, and line and load regulation. |
VOUT1S– | TP13: CH1 negative output sense pin for measuring efficiency, and line and load regulation. |
VOUT2S+ | TP16: CH2 positive output sense pin for measuring efficiency, and line and load regulation. |
VOUT2S– | TP14: CH2 negative output sense pin for measuring efficiency, and line and load regulation. |
GND | Ground reference point. |
SYNC | Light load switching mode selection. Connect SYNC and VCC for a FPWM mode . Connect SYNC and GND for an AUTO mode. |
CONFIG | Spread spectrum enable, disable. Connect CONFIG to GND to disable the spread spectrum. Modify R14 for proper configuration according to TODO The EVM needs to restart after changing the jumper setting. |
EN1 | CH1 enable, disable. Connect pin 1 and pin 2 to enable CH1. Connect pin 2 and pin 3 to disable CH1. Remove any jumper when programing the line UVLO using a resistor divider. Populate the external UVLO resistor divider. |
EN2 | CH2 enable, disable. Connect pin 1 and pin 2 to enable CH2. Connect pin 2 and pin 3 to disable CH2. Remove any jumper when programing the line UVLO using a resistor divider. Populate the external UVLO resistor divider. |
PG1 | Probe point for CH1 power-good indicator. A pullup resistor is connected to VCC. |
PG2 | Probe point for CH2 power-good indicator. A pullup resistor is connected to VCC. |
RConfig(kΩ) | Mode |
---|---|
0 | Dual output spread spectrum disabled |
121 | Dual output spread spectrum enabled |