SLVUCT0 November 2023
Unless otherwise indicated, VIN = 12-V, VOUT1 = 5-V, VOUT2 = 3.3-V, IOUT1 = 3-A, IOUT2 = 3-A, fSW = 1 MHz.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
INPUT CHARACTERISTICS | |||||
Input supply voltage range | VIN range | 6.3(3) | 36 | V | |
VIN_EMI range | 12 | 36 | V | ||
Input current | Input current at VIN | 4.5 | A | ||
Input current at VIN_EMI | 2.5 | A | |||
OUTPUT CHARACTERISTICS(1) | |||||
CH1 output voltage | Default output is 5.0 V | 4.9 | 5.0 | 5.1 | V |
CH1 output current | 0 | 3 | A | ||
CH2 output voltage | Default output is 3.3 V | 3.2 | 3.3 | 3.4 | V |
CH2 output current | 0 | 3 | A | ||
SYSTEM CHARACTERISTICS | |||||
Default switching frequency, fSW | 1000 | kHz | |||
Minimum switching frequency for specific Vout | Vout = 3.3-V | 500 | kHz | ||
Vout = 5-V | 700 | ||||
Vout = 12-V | 1700 | ||||
Vout = 16-V | 1900 | ||||
Full-load efficiency(2) | CH1, VOUT1 = 5-V, VIN = 12-V, IOUT1 = 3-A | 91.2% | |||
CH1, VOUT1 = 5-V, VIN = 24-V, IOUT1 = 3-A | 89.6% | ||||
CH2, VOUT2 = 3.3-V, VIN = 12-V, IOUT2 = 3-A | 87.5% | ||||
CH2, VOUT2 = 3.3-V, VIN = 24-V, IOUT2 = 3-A | 85.5% |