SLVUCT1 April 2024 TPSM64406
Working at an ESD-protected workstation, make sure that any wrist straps, bootstraps, or mats are connected and referencing the user to earth ground before power is applied to the EVM.
LABEL | DESCRIPTION |
---|---|
VIN+ | Positive input power connection |
VIN– | Negative input power connection |
VIN_EMI+ | Positive input power connection for EMI test. The minimum operating voltage is 12V at this input. |
VIN_EMI- | Negative input power connection for EMI test. The minimum operating voltage is 12V at this input. |
VOUT+ | Positive output power connection |
VOUT– | Negative output power connection |
LABEL | DESCRIPTION |
---|---|
VINS+ | Positive input sense pin for measuring efficiency. |
VINS– | Negative input sense pin for measuring efficiency. |
VOUTS+ | Positive output sense pin for measuring efficiency, and line and load regulation. |
VOUTS– | Negative output sense pin for measuring efficiency, and line and load regulation. |
GND | Ground reference point. |
MODE | Light load switching mode selection. Connect pin1 and pin2 for a FPWM mode . Connect pin2 and pin3 for an AUTO mode. Remove any jumper when external synchronization pulse is applied to SYNC. |
VSEL | Output voltage selection. Connect pin1 and pin2 for a fixed 5V output. Connect pin2 and pin3 for a fixed 3.3V output. Remove any jumper when programing the regulation target using an external resistor divider. Populate the external feedback resistor divider. |
PG | Probe point for power-good indicator. A pullup resistor is connected to VCC. |