SLVUCT1
April 2024
TPSM64406
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Connections
2.2
EVM Setup
2.2.1
Input Connections
2.2.2
Output Connections
3
Implementation Results
3.1
Test Equipment
3.2
Test Data and Performance Curves
3.2.1
Efficiency and Load Regulation Performance
3.2.2
Waveforms and Plots
3.2.3
EMI Performance
3.2.4
Thermal Performance
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
Related Documentation
6.1
Supplemental Content
6.2
Custom Design With WEBENCH Tools
2.2.1
Input Connections
Connect voltmeter1 at VINS+ and VINS– .
Connect ammeter1 to VIN+.
Prior to connecting the power supply, set the current limit of the power supply to 0.3A maximum and make sure the initial output voltage is set to 0V. Connect to the VIN- and the ammeter1 as shown in
Figure 3-1
.