The TPS56837H is a high-efficiency, easy-to-use, synchronous buck converter with a wide input voltage range of 4.5-V to 28-V, and supports up to 8-A continuous output current at output voltages between 4-V and 22-V for USB Power Delivery (USB PD) application. The TPS56837H operates at Eco-mode to attain high efficiency at light load with fixed 500 kHz switching frequencies and three selectable current limit through MODE pin configuration. D-CAP3™ control mode provides an easy-to-design, stable regulation with very little external components, and supports cost-effective ceramic capacitors.