SLVUCT2
December 2023
TPS56837H
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Modifications
2.1.1
Output Voltage Setpoint
2.1.2
Mode Selection
2.1.3
Adjustable UVLO
3
Implementation Results
3.1
Test Setup and Results
3.1.1
Input, Output Connections
3.1.2
Start-Up Procedure
3.1.3
Output Voltage Ripple
3.1.4
Start-Up
3.1.5
Shutdown
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
Trademarks
6
Reference
3.1.2
Start-Up Procedure
Make sure that the jumper at J3 (Enable control) pins 1 and 2 are covered to shunt EN to GND, disabling the output.
Apply appropriate V
IN
voltage to VIN (J1-1) and GND (J1-2).
Move the jumper at J3 (Enable control) away from pins 2 and 1 (EN and GND) to enable the output.