SLVUCT2 December 2023 TPS56837H
The TPS56837HEVM evaluation module (EVM) is a single, synchronous buck converter providing 15-V at 8-A output from 16-V to 28-V input. This user’s guide describes the TPS56837HEVM performance.
Table 1-1 shows the rated input voltage and output current ranges for the evaluation module.
EVM | Input Voltage (VIN) RANGE | OUTPUT CURRENT (IOUT) RANGE |
---|---|---|
TPS56837HEVM | 16 V to 28 V | 0 A to 8 A |
This user's guide contains information for the TPS56837H as well as support documentation for the TPS56837HEVM evaluation module. This user's guide includes the performance specifications, schematic, and the bill of materials of the TPS56837HEVM.