SLVUCT2 December   2023 TPS56837H

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Modifications
      1. 2.1.1 Output Voltage Setpoint
      2. 2.1.2 Mode Selection
      3. 2.1.3 Adjustable UVLO
  8. 3Implementation Results
    1. 3.1 Test Setup and Results
      1. 3.1.1 Input, Output Connections
      2. 3.1.2 Start-Up Procedure
      3. 3.1.3 Output Voltage Ripple
      4. 3.1.4 Start-Up
      5. 3.1.5 Shutdown
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1.     Trademarks
  11. 6Reference

Specification

A summary of the TPS56837HEVM performance specifications is provided in Table 1-2. Specifications are given for an input voltage of VIN = 24 V and an output voltage of 15.12 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.

Table 1-2 TPS56837HEVM Performance Specifications Summary
SPECIFICATIONSTEST CONDITIONSMINTYPMAXUNIT
Input voltage range (VIN)

16

2428V
Output voltage

15.12

V
Operating frequencyVIN = 24 V, IOUT = 8 A500kHz

Rmode

ILIM+1 (12A typ.) current limit

52.3

kohm

Output current range08A
Output ripple voltageVIN = 24 V, IOUT = 8 A

80

mVPP
Maximum efficiencyVIN = 24 V, IOUT = 4 A97.80%