SLVUCT3 December 2023 TPS56A37
A summary of the TPS56A37EVM performance specifications is provided in Table 1-2. Specifications are given for an input voltage of VIN = 24 V and an output voltage of 5 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
SPECIFICATIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage range (VIN) | 5.5 | 24 | 28 | V | ||
Output voltage | 5 | V | ||||
Operating frequency | VIN = 24 V, IOUT = 10 A | 500 | kHz | |||
Output current range | 0 | 10 | A | |||
Output ripple voltage | VIN = 24 V, IOUT = 10 A | 40 | mVPP | |||
Maximum efficiency | VIN = 24 V, IOUT = 5 A | 94.96 | % |