SLVUCT4
November 2023
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Test Setup
2.2
Modification
2.3
Input Capacitor C8
2.4
Precautions
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layout
3.3
Bill of Materials
4
Additional Information
Trademarks
Features
Output current 1.5 A (V
IN
> 9 V to V
OUT
= 24 V)
Up to 96% efficiency at V
IN
= 12 V to V
OUT
= 24 V, and I
OUT
= 1.5 A
Typical 70 μA quiescent current
Programmable peak current limit from 1.5 A to 6 A
Selectable auto PFM and forced PWM mode
Output overvoltage protection