SLVUCT5
October 2023
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Test Setup
2.2
Connector Map
2.3
Jumper Map
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layout
3.3
Bill of Materials (BOM)
4
Additional Information
Trademarks
Applications
Automotive exterior rear light
: rear lamp, center high mounted stop lamp (CHMSL), side marker
Automotive interior light
: dome lamp, glove box lamp, reading lamp
Automotive exterior small light
: door handle, blind spot detection indicator, charging inlet
General-purpose LED driver applications