Table 3-1 shows the typical parameters for the TPS92622SOPQ1EVM. The typical input voltage range is from 9 V to 20 V. The full-scale output current of the TPS92622SOPQ1EVM is 150 mA per channel. Users can adjust the output current by changing the sensing resistor (Rsns).
Table 2-1 TPS92622SOPQ1EVM ParametersParameters | Value |
---|
Input voltage (V) | typical: 9-20 |
Output current per channel (mA) | 150 mA |
LED per channel | 3s1p LED string |
Rsns (Ω) | 1 |
Rres (Ω) | 41 |
Follow these steps for the EVM test setup:
- Set the voltage of the dc power supply to 12 V and set the current limit to 1 A.
- Connect the positive and negative outputs of the power supply to connectors VBAT and GND respectively on the EVM board.
- With the default jumper connections, the board must begin operating after the power supply is turned on. Modify the jumpers for other operating modes.
- For short-to-battery detection, set the voltage of dc power to 10.5V and the current limit to 2.5A to avoid the risk of damaging LEDs under long-term failure condition.