SLVUCT5 October 2023
Table 4-1 lists the TPS92622SOPQ1EVM BOM.
Designator | Qty | Description | Part Number | Manufacturer |
---|---|---|---|---|
C1, C2 | 2 | CAP, CERM, 1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 | 08055C105K4Z2A | AVX |
C3 | 1 | CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 0, 0603 | 06035C104K4Z4A | AVX |
C4, C5 | 2 | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0603 | C1608X7R1H103K080AA | TDK |
C6, C7 | 2 | CAP, CERM, 1000 pF, 50 V, +/- 5%, X7R, AEC-Q200 Grade 1, 0603 | C0603C102J5RACAUTO | Kemet |
D1 | 1 | DIODE, SCHOTTKY, 60 V, 3 A, DO214AC | SK36A-LTPMSCT-ND | Micro Commercial Co |
D2, D3, D4, D5, D6, D7 | 6 | LED, Red, SMD | LR H9GP-HZKX-1-1-Z | OSRAM |
R1, R2 | 2 | RES, 1.0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06031R00JNEA | Vishay-Dale |
R3, R5, R8, R10 | 4 | RES, 10.0 k, 1%, 0.1 W, 0603 | RCG060310K0FKEA | Vishay Draloric |
R4 | 1 | RES, 69.8 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060369K8FKEA | Vishay-Dale |
R6 | 1 | RES, 2.2 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06032K20JNEA | Vishay-Dale |
R7, R9 | 2 | RES, 38.3 k, 0.1%, 0.1 W, 0603 | RT0603BRD0738K3L | Yageo America |
R11, R12, R13, R14 | 4 | RES, 82, 5%, 1 W, AEC-Q200 Grade 0, 2512 | CRCW251282R0JNEG | Vishay-Dale |
J1 - Open Test, J2 - Short Test, J3 - Open Test, J4 - Short Test, J5 - EN, J6 - PWM1, J7 - PWM2, J8 - FAULT | 8 | Header, 2.54mm, 2x1, Tin, TH | TSW-102-23-T-S | Samtec |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8 | 8 | Shunt, 100mil, Flash Gold, Black | SPC02SYAN | Sullins Connector Solutions |
U1 | 1 | TPS92622QDGNRQ1 | TPS92622QDGNRQ1 | Texas Instruments |