SLVUCT5 October 2023
The TPS92622SOPQ1EVM helps designers evaluate the operation and performance of the TPS92622-Q1 (HVSSOP package), a linear 2-channel LED driver with full LED diagnostic for automotive lighting applications. For linear LED drivers used in automotive lighting end equipments, thermal is a big design challenge. TPS92622-Q1 can help designers to easily deal with this challenge, and TPS92622SOPQ1EVM can help to validate those features.
The TPS92622-Q1 (HVSSOP package) Evaluation Module (EVM) user's guide describes the characteristics of the device and the operation of EVM. This user's guide includes a complete schematic diagram, printed-circuit board layout, and bill of materials (BOM).