SLVUCT5 October 2023
The TPS92622SOPQ1EVM is based on the device of TPS92622-Q1(HVSSOP package). This device is a 2-channel linear LED driver, has a unique thermal management design to reduce temperature rising on the device, and can be directly powered by automotive batteries with large voltage variation to output full current loads up to 150 mA. This device can also provide features, such as full diagnostics, wide voltage input, and PWM dimming.